??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23080.0024 Collar Nut
HELP_VARIABLE
Company
Halder
Description
EH 23080. - Collar Nut DIN 6331 (height 1,5 d)
Bill of material
23080.0024 Collar Nut
BESTNR
Ref. No.
23080.0024
AUS
Version
heat-treated steel
D1
Thread
M24
A
6.0 mm
D2
45 mm
E
41.6 mm
M
36 mm
S
36 mm
G
Weight
215 g
Embedded user actions